Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High Isolation Voltage Single Transistor Type

Package Information

CAD Model:View CAD Model
Pkg. Type:DIP4
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (PS2571-1-V-A)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Breakdown Voltage (BV) (kV rms)5
CTR400
IF at CTR (mA)5
Lead CompliantYes
MOQ100
Pkg. TypeDIP4
Tape & ReelNo
VCE at CTR (V)5
VCEO (V)40

Description

The PS2571-1 is optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. It is in a plastic DIP (Dual In-line Package) and the PS2571L1-1 is wide lead bending type.