Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8541.49.8000 |
RoHS (PS2565L-1Y-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Country of Assembly | Japan |
Country of Wafer Fabrication | Japan |
Price (USD) | 1ku | 0.60492 |
Breakdown Voltage (BV) (kV rms) | 5 |
CTR | 400 |
CTR (Max)% | 400 |
CTR (min)% | 80 |
CTR Range (%) | 80 - 80 |
Carrier Type | Tube |
Channels (#) | 1 |
Creepage Distance (mm) | 7 |
IC @25 °C (A) | 0.05 |
IC max (mA) | 50 |
IF at CTR (mA) | 5 |
IF at CTR (mA) | 5 |
Isolation Voltage (Vrms) | 5000 |
Lead Compliant | Yes |
Longevity | 2031 Dec |
MOQ | 100 |
SW tf Typ. (µs) | 5 |
SW tr Typ. (µs) | 3 |
Safety Standard BSI (BS EN IEC 62368-1) | Approved |
Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Safety Standard UL (UL1577) | Approved |
Tape & Reel | No |
Target applications | Power supply, Telephone, FAX, FA, OA equipment |
VCE at CTR (V) | 5 |
VCE at CTR (V) | 5 |
VCEO (V) | 80 |
VCEO max (mA) | 80 |
tf (Typical) (µs) | 5 |
The PS2565-1 is optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor. The PS2565-1 is in a plastic DIP (Dual In-line Package) and the PS2565L-1 is lead bending type (Gull-wing) for surface mount. The PS2565L1-1 is lead bending type for long creepage distance. The PS2565L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.