Features
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High current transfer ratio (CTR = 2 000% TYP.)
- High-speed switching (tr, tf = 100 μs TYP.)
- Ordering number of tape product: PS2562L-1-F3 : 2 000 pcs/reel PS2562L2-1-E3: 1 000 pcs/reel
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (option)
Description
The PS2562-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead bending type (Gull-wing) for surface mount. The PS2562L1-1 is lead bending type for long creepage distance. The PS2562L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 40 |
| IC max (mA) | 200 |
| Isolation Voltage (Vrms) | 5000 |
| CTR (min)% | 200 |
| IF at CTR (mA) | 1 |
| VCE at CTR (V) | 2 |
| SW tr Typ. (µs) | 100 |
| SW tf Typ. (µs) | 100 |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
| I/O Type | DC/Darlington |
| Part Number | Status | Samples | Longevity | Stock | Package | Budgetary Price (USD) | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|
| PS2562-1-A | Active | Available | 2031 Dec | In Stock | Package | 1ku | $0.417 | 1 | Yes | JAPAN | JAPAN |
| PS2562-1-V-A | Active | Available | 2031 Dec | In Stock | Package | 1ku | $0.44 | 1 | Yes | JAPAN | JAPAN |
Loading
Filters
Applied Filters
Log in required to subscribe
- DatasheetPDF 5.19 MB R08DS0200EJ0200 Rev.2.00 Jan 22, 2026The PS2562-1 is an optically coupled isolator containing a GaAs light-emitting diode and an NPN silicon Darlington-connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead-bending type (gull-wing) for surface mount. The PS2562L1-1 is wide lead-bending type. The PS2562L2-1 is wide lead-bending type for surface mount.
- Product Change Notice
- Product Change Notice
- DatasheetPDF 5.19 MB R08DS0200EJ0200 Rev.2.00 Jan 22, 2026The PS2562-1 is an optically coupled isolator containing a GaAs light-emitting diode and an NPN silicon Darlington-connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead-bending type (gull-wing) for surface mount. The PS2562L1-1 is wide lead-bending type. The PS2562L2-1 is wide lead-bending type for surface mount.
Recommended Documents (1)
- DatasheetPDF 5.19 MB R08DS0200EJ0200 Rev.2.00 Jan 22, 2026The PS2562-1 is an optically coupled isolator containing a GaAs light-emitting diode and an NPN silicon Darlington-connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead-bending type (gull-wing) for surface mount. The PS2562L1-1 is wide lead-bending type. The PS2562L2-1 is wide lead-bending type for surface mount.
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.