Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Operating ambient temperature: 110°C
  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 200% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • Ordering number of taping product: PS2561BL-1-F3 : 2 000 pcs/reel PS2561BL2-1-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Description

Support is limited to customers who have already adopted these products.

The PS2561B-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561B-1 is in a plastic DIP (Dual In-line Package) and the PS2561BL-1 is lead bending type (Gull-wing) for surface mount. The PS2561BL1-1 is lead bending type for long creepage distance. The PS2561BL2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) Free
PS2561B-1-ANRNDN/AOut of StockRoHS:EN
RoHS:JA
Package1ku | $0.2811Yes
PS2561B-1-V-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?