| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Country of Assembly | JAPAN, TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Lead Compliant | Yes |
| Longevity | 2030 Dec |
| MOQ | 100 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Price (USD) | $0.27772 |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
The PS2561-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561-1 is in a plastic DIP (Dual In-line Package) and the PS2561L-1 is lead bending type (Gull-wing) for surface mount. The PS2561L1-1 is lead bending type for long creepage distance. The PS2561L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.