Overview
The FT 6050 EVK is a complete hardware and software platform for creating or evaluating LON, LON/IP, BACnet/IP or BACnet MS/TP devices based on the Series 6000 Smart Transceivers and Neuron® Processors
The FT 6050 EVK is a complete hardware and software platform for creating or evaluating IoT devices based on a Renesas Smart Transceiver or Neuron® chip. You can use the FT 6050 EVK to create devices such as VAV controllers, thermostats, card-access readers, lighting ballasts, motor controls and many other devices. These devices can be used in a variety of systems including building and lighting controls, factory automation, energy management, and transportation systems. Whether you’re building large or small control network devices, IP-enabled LON® or BACnet devices, the FT 6050 EVK makes your project development faster, easier, and more affordable.
Features
- Two FT 6050 EVB hardware platforms for initial application development and testing
- Sample I/O hardware with a 4x20 character LCD display for easy I/O prototyping and testing
- IzoT® NodeBuilder® software for application development
- IzoT Commissioning Tool for easy installation and testing of control networks
- One U10 USB FT Network Interface
- A set of five FT 6050 Smart Transceiver chips
- Neuron C Network Communications Extensions
- Functional blocks
- Network variables (datapoints)
- Configuration properties
- Application and foreign-frame messages
- Neuron C I/O Objects
- Please see datasheet for a complete list
- Supported BACnet device profiles
- B-SS – Smart Sensor
- B-SA – Smart Actuator
- B-ASC – Application Specific Controller
- B-AAC – Advanced Application Controller
- Supported BACnet object types
- Analog Input
- Analog Output
- Binary Input
- Binary Output
- Device Object
- Supported BACnet services
- Change of Value (COV)
- Read Property
- Read Property Multiple
- Write Property
- Application Image Download
- Out of Service
- Supports development of LON, LON /IP, BACnet/IP or BACnet MS/TP devices on a common platform
- Open source Wireshark network protocol analyzer can be used to capture, analyze, characterize, and display network packets so you can pinpoint network or device faults and identify potential solutions
- Facilitates:
- Creation of autonomous communities of devices with the ability to discover each other
- A rich set of standard and interoperable device profiles
- Creation of meaningful and functional bindings between devices
- Secure group messaging between devices
- IP addressing down to the device level
- An easy-to-use programming environment
Products in the Design
Sample & Buy