Overview
Description
The SLG47513 provides a small, low-voltage, and low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47513. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Read Back Protection (Read Lock)
- Power Supply: 1.0V to 1.65V
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High-Speed General-Purpose Analog Comparators (ACMPxH);
- Integrated Voltage Reference
- Fifteen Combination Function Macrocells
- Three 2-bit LUT or (DFF/LATCH) or Shift Register
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Ten 3-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
- One 4-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
- Eight Multi-Function Macrocells
- Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
- One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter/FSM
- I²C Communication
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Two Oscillators (OSC)
- 2.048kHz Oscillator
- 25MHz Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR) with CRC
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.62 MB | |
Application Note | PDF 415 KB | |
Application Note | PDF 549 KB | |
Application Note | PDF 1.04 MB | |
Application Note | PDF 479 KB | |
Datasheet Errata | PDF 131 KB | |
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG47513 Development Kit with Socket Adapter
The SLG47513M-SKT includes the SLG4SA16LL-16x16 socket adapter and 50 SLG47513M samples.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK Logic Level Adapter Board
The Logic Level Adapter Board is designed to provide the full functionality of the Advanced Development Board when working with the SLG475x2V/SLG475x3M.
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: