Skip to main content

Overview

Description

The SLG46108-EV provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46108-EV. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

Features

  • Logic and mixed-signal circuits
  • Highly versatile macrocells
  • Four combinatorial Look-Up Tables (LUTs)
    • Two 2-bit LUTs
    • Two 3-bit LUTs
  • Seven combination function macrocell
    • Two selectable D Flip-Flop/Latches (DFF) or 2-bit LUTs
    • Two selectable D Flip-Flop/Latches (DFF) or 3-bit LUTs
    • One selectable Pipe Delay or 3-bit LUT
      • Pipe Delay – 8 stage/2 output
    • One selectable counter/delay (CNT/DLY) or 4-bit LUT
    • One programmable delay/deglitch filter
  • Three 8-bit counter/delay generators (CNT/DLY) with external clock/reset
  • RC oscillator (RC OSC)
  • Power-on reset (POR)
  • 1.8V (±5%) to 5V (±10%) supply
  • Operating temperature range: -40 °C to 105 °C
  • RoHS-compliant/Halogen-free
  • Pb-free 8-pin STQFN: 1.0mm x 1.2mm x 0.55mm, 0.4mm pitch

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.38 MB
Device Errata PDF 935 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Other ZIP 9.81 MB
1 item

Product Options

Applied Filters:

Videos & Training