Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

GreenPAK™ is an ideal solution for a fully customizable system reset IC. Since electronics containing complex, code-based Integrated Circuits (ICs) are prone to lock-ups, it can lead to a degraded user experience, damaged components, safety concerns and, ultimately, lower sales. Adding an additional layer of stability to systems is made easy with GreenPAK’s programmable digital and analog components, available in incredibly small packages. Since GreenPAK is entirely implemented in hardware, there is never any worry of lock-ups or missed events.

GreenPAK can support these common methods for system reset including:

  • Single Button/Dual Button Manual Reset
  • Watchdog Supervisor
  • Overvoltage and Undervoltage Monitor

GreenPAK Benefits for Any Reset Circuit

 

GreenPAK Enhances System Stability

  • No code to avoid errors, hang-ups, or missed reset events
  • 100% hardware to ensure stability
 

GreenPAK Reduces Board Size

  • Being as small as 1.2mm² it is a perfect solution for mobile and wearable electronics.

GreenPAK Lowers Power Consumption

  • GreenPAK is asynchronous and responds instantly to provide the best user experience
  • Low power consumption in static mode
  • Fast Response Time

GreenPAK Offers Configurable Reset Pulse Time

  • GreenPAK flexible timing adjusts to various microcontroller reset pulse widths

GreenPAK Maximizes GPIO Flexibility

  • Flexible signal routing – PCB layout and routing
  • Configurable I/O - Pull-up/down resistors
  • Customizable logic– Active-low/high

 

Manual Reset

Typically used in handheld devices or laptops with non-removable batteries, manual reset relies on user triggered events. This improves user experience as frequent, unexpected reset events can be frustrating.

  • Single Button – Holding a single button for a specified time
  • Dual Button – Holding two buttons simultaneously for a specified time
Image
Manual Reset
Image
Manual Reset Diagram

Key Design Considerations

Button Configuration – Configurable pull-up/pull-down resistors on GreenPAK’s GPIO make implementing any button configuration a snap.

De-glitch – Physical buttons are glitchy, but with GreenPAK digital deglitching and setup time are taken care of by a single delay.

Setup Time (t-setup) – Delays are often built in so accidental presses do not trigger a reset. Using one of GreenPAK’s integrated CNT/DLY blocks, setup time can range from milliseconds to seconds.

Image
GreenPAK Dual Button Implementation

GreenPAK Dual Button Implementation

Watchdog Supervisor

MCUs or DSPs sometimes send a watchdog pulse which indicate normal operation. Using GreenPAK to monitor this pulse can ensure a reset signal is sent if the MCU experiences a lock-up or erratic behavior.

Image
Watchdog reset diagram
Image
Watchdog reset diagram

Key Design Considerations

Watchdog Timing - Different MCUs will send a watchdog pulse at different regular intervals. GreenPAK’s fully configurable CNT/DLY blocks provide flexibility to work with a wide range of watchdog window configurations.

Image
GreenPAK WDT Implementation

GreenPAK WDT Implementation

Voltage Monitor

Ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances, GreenPAK can monitor supply or sensor voltage.

Image
Voltage Monitor Reset Diagram
Image
Watchdog reset diagram

Key Design Considerations

Overvoltage/Undervoltage Threshold – Supply tolerances vary, but using GreenPAK with integrated ACMPs can trigger a reset over a wide range of user specified conditions

Time Sensitive Voltage Limits – Varying periods of voltages outside the limit may be tolerable for some systems. GreenPAK’s configurable CNT/DLY blocks can be used to reject reset

Hysteresis – Returning to nominal voltage may incorporate hysteresis. GreenPAK’s ACMPs can be configured with 25, 50, or 200mV hysteresis

Image
GreenPAK Under-voltage Implementation

GreenPAK Under-voltage Implementation

Resource Utilization

GreenPAK can often implement multiple functions in one small device. This isn’t limited to reset or supervisory applications. Just one GreenPAK device can implement glue logic, timing adjustment, reset, power sequencing, LED control and more depending on design requirements and resource configuration. Here is a rough guide of resource utilization when implementing different types of reset functions in our smallest GreenPAK devices. Larger GreenPAK devices can also implement these functions, and can bring more value to a design when additional functions are integrated.

Image
GreenPAK Reset IC Chart

Documentation

Videos