Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Choosing GreenPAK™ at the very beginning of your project is a perfect decision to avoid unforeseen issues from the start. Choosing an MCU with the exact right amount of I/O at the beginning of a project may be difficult, as new requirements often creep in and some unforeseen engineering challenges occur during development. Adding differentiation to your project can be challenging as well, since most MCUs are available to everyone.

Many new GreenPAK devices include an I2C block, which makes these components perfect for an ideal GPIO expander, allowing you to add new features, logic, timing, and sensing to already highly integrated designs.

GreenPAK Benefits as GPIO Expander

 

GreenPAK Enhances System Stability

  • 100% hardware to ensure stability
  • Integration of many components to ensure fewer points of failure
 

GreenPAK Lowers Power Consumption

  • Low power consumption for the best performance

Configurable GreenPAK Pinout

  • GreenPAK GPIO routing is flexible, ensuring the least complexity in PCB routing

GreenPAK Reduces Board Size

  • Being as small as 1.2mm² it is a perfect solution for mobile and wearable electronics.

GreenPAK Maximizes GPIO Flexibility

  • Flexible signal routing – PCB layout and routing
  • Configurable I/O - Pull-up/down resistors
  • Customizable logic– Active-low/high
Image
GPIO Expander

Expanding GPIO

Using GreenPAK's I2C block allows for easy expansion of both input and output. With simple I2C commands, the matrix input of each component on the chip, including the GPIO, can be read, expanding the input. With simple I2C write commands, I2C virtual inputs can push digital signals into the device or directly to GPIO.

Image
I2C Virtual Inputs

I2C Virtual Inputs

Image
I2C Readable Matrix Inputs

I2C Readable Matrix Inputs

Key Design Considerations

  • I/O Configuration
    Configurable pull-up/pull-down resistors on GreenPAK's GPIO make communicating with any IC a snap.
  • Initial values
    Using GreenPAK's OTP NVM, it is easy to set initial output values
  • Latching during Write
    GreenPAK can be set to latch I/O during write or update values as soon as a bit is written
  • I2C Speed
    GreenPAK I2C is 400 kHz
  • I2C Address
    GreenPAK I2C can have up to 16 unique addresses
  • Timing Adjustment and Additional Glue Logic
    GreenPAK has integrated LUTs, inverters, DFFs, and counters

 

Resource Utilization

GreenPAK can often implement multiple functions in one small device. This isn’t limited to GPIO expansion applications. Just one GreenPAK device can implement glue logic, timing adjustment, reset, power sequencing, LED control, and more, depending on design requirements and resource configuration.

All GreenPAK 5 devices contain the needed I2C block for GPIO expansion and are only limited by the number of pins. Below is a chart of the maximum number of direct inputs or outputs achievable for each member of the family.

GreenPAKOutput ExpansionInput Expansion
SLG46531V816
SLG46532V815
SLG46533V816
Type Title Date
Other PDF 1.19 MB
Application Note PDF 285 KB
A single wire interface is a simple but very useful solution when it comes to minimizing the wiring and contact points in mobile devices, GPIO expansion, etc. The number of bits can be increased to 8 bits or higher by using the additional resources of the SLG46722 programmable mixed-signal IC or a more advanced one. The IC decodes serial input pulses on a single wire using logic elements what results in GPIO outputs after a timed delay.
2 items