Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Non-BC 1.2 charging modes via Automatic selection
    • DM/DP Divider Modes 2.7V/2.0V (1A) & 2.0V/2.7V (2A)
    • DM/DP 1.2V Mode
  • Support Smart-CDP function - Automatic CDP/SDP mode support for Always data Communication
  • Compatible with USB 2.0/3.0 power switch requirements
  • 73 mΩ (typ) high side MOSFET
  • Adjustable Current Limit up to 3.0 A (typ)
  • Dynamic level detect circuit for inrush current
  • Pb-Free / RoHS Compliant
  • Halogen-Free
  • TQFN-16 Package / MSL-1
  • UL Listed and CB File No. E468659

Description

The SLGC55544C is a combination of current-limited USB port power switch with a USB 2.0 high-speed data line (D+/D-) switch and USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6 GHz) data-line switch also features low capacitance and low on resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55544C monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.

Applications

  • USB Ports/Hubs
  • Notebook PCs
  • Power bank
  • Car charger
  • Universal Wall Charging Adapter
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Temp. Range (°C)
SLGC55544CVObsoleteN/AOut of StockTQFN-1616#Tape & Reel1-40 to +85°C

Knowledge Base

  1. What's the output current of Battery charger ID?

    Renesas Battery charger ID only provides the charger scheme when device is plugged into USB port, VBUS power still comes from the power switch or any 5V source. Charging current limit will be based on the power switch or 5V source ability. Renesas battery charger ID has one pin to ...

    Mar 16, 2022
  2. Difference between SDP, CDP and DCP

    The simple explanation is below: SDP: data communication and slow charging (charging current <500 mA).CDP: data communication and faster charging (charging current >500 mA).DCP: Faster charging only.

    Mar 16, 2022
  3. What is Smart-CDP?

    Renesas Smart-CDP mode lets some of Smartphones that support SDP mode only, keep to data communication and charging when system works in CDP mode.

    Mar 16, 2022
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?