Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Solid State Lighting Interface ICs

Renesas solid‑state lighting interface ICs simplify the design of intelligent dimming systems for residential and commercial lighting applications. These devices automatically detect the dimming method and convert input signals—PWM, analog voltage, or resistance—into a standardized PWM output that can be used by the main lighting controller. By enabling flexible dimming compatibility and reducing system complexity, Renesas interface ICs help designers accelerate development and deliver smarter, more responsive lighting solutions.

Wide Operating Range

Wide Operating Range

A wide operating voltage range of 15V to 60V simplifies system design and supports compatibility with a broad range of lighting architectures.

Intelligent Dimming Detection

Intelligent Dimming Detection

Automatically detects dimming input types—PWM, analog voltage, or resistive—eliminating manual configuration and enabling seamless integration with multiple dimming standards.

Highly Programmable

Highly Programmable

Programmable parameters such as maximum dimming voltage clamp and minimum dimming duty cycle allow designers to fine‑tune system behavior to meet specific application requirements.

Optocoupler Delay Compensation

Optocoupler Delay Compensation

Built‑in compensation minimizes the non‑linear delay introduced by optocouplers, improving dimming accuracy and ensuring smooth, consistent light output.

Interface ICs vs. Direct Dimming: When to Use Each

Interface ICs vs. Direct Dimming: When to Use Each

Direct dimming is well suited for simpler lighting designs where the driver IC directly accepts a known dimming method and the system operates within a controlled environment. This approach can reduce component count when compatibility requirements are limited and dimming performance is well defined.

Lighting interface ICs are ideal for designs that must support multiple dimming standards or unknown dimming inputs. By automatically detecting PWM, analog, or resistive dimming signals and converting them into a clean PWM output, interface ICs simplify system integration, improve dimming accuracy, and enable broader compatibility. This makes them especially valuable in professional, retrofit, or multi‑region lighting applications where flexibility and robustness are critical.