Overview
Renesas provides a comprehensive range of system supervisory solutions, spanning from single to quintuple (five) voltage monitors. Additionally, the system management ICs integrate voltage monitoring with small, software-programmable EEPROM memory accessible via I²C or SPI interfaces.
Our single-chip sequencing solutions can manage up to four different voltages while offering valuable features such as voltage monitoring, fault protection, and reset assertion.
Product Portfolio
Hot Swap & Ideal Diode/ORing FET Controllers
Hot swap and ideal diode/ORing FET controllers for safely removing and inserting system boards in live systems
Load Switches
Load switches designed for high-side power rail control from 0.25V to 25.2V with load currents from 1A to 9A
Power Supply Sequencers
4-channel power supply sequencers for controlled-on and controlled-off power management applications
Voltage Supervisor & Reset ICs
Supervisor ICs and reset solutions for voltage monitoring and reset control in power systems
Get Started With Your Power Design
PowerCompass™ Multi‑Rail Design Tool
Quickly find parts, configure multi-rail setups, analyze systems, and create custom reference designs with this exclusive and offline-accessible web app.
PowerNavigator™ Software
Easily configure and monitor digital-DC devices via USB with a user-friendly interface that simplifies digital power supply design and optimization.
Support
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.