Skip to main content

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 8.5mΩ RDSON while supporting 4.0A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • Output voltage slew-rate control by an external capacitor
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1614V is an 8.5mΩ 4A single-channel load switch that can switch 0.85V to 5.5V power rails. The product is packaged in an ultra-small 1.5mm x 2.0mm package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
RDSON (Typ) Channel 1 (mΩ)8.5
IDS Channel 1 (A)4
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 16 - 6
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN-81.5 x 2.0 mm80.5

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: