Skip to main content

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 80mΩ RDSON while supporting 1.0A
  • Input voltage range: 2.5V ≤ VD ≤ 5.5V
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1495V single N-channel load switch is designed for load switching applications. The part comes with one 80mΩ 1.0A‑rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.

Parameters

Attributes Value
FET Pass Device Type Single N-Channel
VIN Channel 1 min. (V) 2.5
VIN Channel 1 max. (V) 5.5
RDSON (Typ) Channel 1 (mΩ) 80
IDS Channel 1 (A) 1
Enable Active High
Output Voltage Slew Rate set by Resistor
Discharge Circuit Yes
Undervoltage Protection No
Over Voltage Protection No
Power Good (PG), FAULT indicator No
Reverse current blocking No
Reverse voltage detection No
Over Current Protection (OCP) No
Short Circuit Protection No
Over Temperature Protection (OTP) Yes
Current Monitor Output No
Internal TVS Surge Protection No
Temp. Range (°C) -20 to +70°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
STDFN-4 1.0 x 1.0 mm 4 0.4

Application Block Diagrams

Interactive block diagram of the servo motor control for robot limbs  features HVPAK and GreenPAK ICs and allows to monitor the status of multiple motors via 1-wire UART from the host MCU.
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.

Applied Filters: