Features
- Optimized for Telecommunications Equipment, High-performance Enterprise Computing, Motor Drives
- 13.1mΩ RDSON
- Maximum Continuous Current: 4A
- Wide Operating Supply Voltage: 4.5V to 22V
- Automatic nFET SOA Protection
- Capacitor-adjustable Inrush Current Control
- Two-stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5A Short-circuit Current Limit
- ON-OFF Control: Active HIGH
- UL2367 Certified - File Number E468659
Description
The SLG59H1009V is a high-performance, self-powered 13.1mΩ NMOS load switch designed for all 4.5V to 22V power rails up to 4A. Using a proprietary MOSFET design, the SLG59H1009V achieves a stable 13.1mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1009V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1009V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VIN Channel 1 min. (V) | 4.5 |
| VIN Channel 1 max. (V) | 22 |
| RDSON (Typ) Channel 1 (mΩ) | 13.1 |
| IDS Channel 1 (A) | 4 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | Yes |
| Over Voltage Protection | Yes |
| Power Good (PG), FAULT indicator | FAULT |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 1 - 4.5 |
| Short Circuit Protection | Yes |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | Yes |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STQFN-18 | 1.6 x 3.0 mm | 18 | 0.4 |
Applications
- Power-Rail Switching
- Multifunction Printers
- Large-format Copiers
- Telecommunications Equipment
- High-performance Computing 5V, 9V, 12V, and 20V Point-of-Load Power Distribution
- Motor Drives
Applied Filters: