Skip to main content

Overview

Description

The SLG7MD47673 is a compact and efficient integrated H-Bridge/Half-Bridge driver, designed for wide voltage applications up to 26.4V and 3A (max) output. Ideal for applications where both power and size are crucial, it integrates NMOS FETs in the HV OUT CTRL macrocell, allowing detailed configuration settings. By combining driver FETs and control circuitry into a single component, the SLG7MD47673 simplifies motor driver system design and reduces component count. The device features an EN input interface for precise motor start control and a low-power sleep mode activated via the INH pin to reduce power consumption. With built-in protection features like undervoltage lockout, overcurrent protection, and thermal shutdown, the SLG7MD47673 ensures reliable and safe operation in various environments.

Features

  • Two high-voltage high-current drive GPOs
  • Current up to 1.5A RMS per GPO/H-Bridge
  • Low power consumption
  • Pb-free/RoHS-compliant
  • Halogen-free
  • STQFN-20 package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.01 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: