Applied Filters:
11 of 11 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Channels (#)
LEDs (#)
Total Current for DC/DC Lighting (mA)
Output Current Max/Channel (mA)
Output Voltage (Max) (V)
Backlight for LCD Size (inches)
Brightness Control
Frequency Range (MHz)
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Input Voltage Range (V)
Integrated Diode
Interface
Fault Switch
IQ (Max) (μA)
IS (mA)
ISW (Typical) (mA)
Over Voltage Protection
Peak Efficiency (%)
Topology [Rail 1]
Lead Count (#)
Pkg. Type
16-Channel, External Current Sinks LED Driver with Patented 2-pin Sensing to Protect Against LED Shorts
—
Samples Available
16
—
—
—
—
24 - 135
SPI
—
5
16
5 - 16
No
SPI
Yes
—
—
—
No
—
—
44
TQFPEP-44L
High Precision, 16-Channel LED Backlighting Driver with Integrated Current Sinks for High Dynamic Range (HDR) LCD Displays
—
Samples Available
16
—
3200
400
55
24 - 135
SPI
—
5
16
5 - 16
No
SPI
Yes
—
—
—
No
—
—
48
QFN-48L
High Precision, 32-Channel LED Backlighting Driver with Integrated Current Sinks for High Dynamic Range (HDR) LCD Displays
—
Samples Available
32
—
2112
132
65
24 - 135
SPI
—
4.5
16
4.5 - 16
No
SPI
Yes
—
—
—
No
—
—
48
QFN-48L
16-Channel White LED Controller for LCD Backlighting
—
Samples Available
16
—
—
—
—
—
—
—
—
—
—
No
SPI
No
—
—
—
No
—
—
48
48 QFN, QFN48 7x7
16-Channel Local Dimming LED Backlight Controller
—
Samples Available
16
—
—
—
—
24 - 135
SPI
—
4.5
5.5
4.5 - 5.5
No
SPI
Yes
—
—
—
No
—
—
48
48 QFN
800mA Triple Output Laser Diode Driver
1ku | $3.85
Samples Available
—
—
—
—
—
—
—
—
—
—
—
No
Serial
No
—
—
—
No
—
—
24
TQFN
6-Channel, 50mA Automotive LED Driver with Ultra-High Dimming Ratio and Phase Shift Control
1ku | $1.64
Samples Available
6
72
300
50
40
—
PWM or DC, SMBus
0.6 - 1
4.5
26.5
4.5 - 26.5
No
SMBus/I2C
Yes
5
50
2000
Yes
92.9
Inductor Boost
20
QFN
6-Channel SMBus/I2C or PWM Dimming LED Driver with Phase Shift Control
1ku | $1.50
Samples Available
6
78
300
50
45
17
PWM or DC, SMBus
0.6 - 1.2
4.5
26.5
4.5 - 26.5
No
SMBus/I2C
Yes
5
5
2000
Yes
92.9
Inductor Boost
20
QFN
6-Channel SMBus or PWM Dimming LED Driver with Phase Shift Control
1ku | $1.41
Samples Available
6
78
240
40
45
17
PWM or DC, SMBus
0.6 - 1.2
4.5
26.5
4.5 - 26.5
No
SMBus/I2C
Yes
5
5
2000
Yes
92.9
Inductor Boost
20
QFN
8-Channel 45V 50mA LED Driver
1ku | $2.97
Samples Available
8
96
400
50
45
17
PWM
1.5
4.75
26
4.75 - 26
No
—
No
5
10
3800
Yes
93.4
Inductor Boost
32
QFN
RGB Buck-Boost Four-Channel LED Driver with Color Sequencing and Automatic White Balance
1ku | $2.75
Samples Available
4
—
—
1500
5.5
—
—
2.5
2.7
5.5
2.7 - 5.5
No
I2C
No
70
40
—
No
91
Buck-Boost
28
QFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Channels (#)
Enabled
Channels (#)
LEDs (#)
Enabled
LEDs (#)
Total Current for DC/DC Lighting (mA)
Enabled
Total Current for DC/DC Lighting (mA)
Output Current Max/Channel (mA)
Enabled
Output Current Max/Channel (mA)
Output Voltage (Max) (V)
Enabled
Output Voltage (Max) (V)
Backlight for LCD Size (inches)
Enabled
Backlight for LCD Size (inches)
Brightness Control
Enabled
Brightness Control
Frequency Range (MHz)
Enabled
Frequency Range (MHz)
Input Voltage (Min) (V)
Enabled
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
Input Voltage Range (V)
Enabled
Input Voltage Range (V)
Integrated Diode
Enabled
Integrated Diode
Interface
Enabled
Interface
Fault Switch
Enabled
Fault Switch
IQ (Max) (μA)
Enabled
IQ (Max) (μA)
IS (mA)
Enabled
IS (mA)
ISW (Typical) (mA)
Enabled
ISW (Typical) (mA)
Over Voltage Protection
Enabled
Over Voltage Protection
Peak Efficiency (%)
Enabled
Peak Efficiency (%)
Topology [Rail 1]
Enabled
Topology [Rail 1]
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products