Applied Filters:
4 of 4 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Input Voltage (Max) (V)
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Output Current (Max) [Rail 1] (A)
Switching Frequency Range (Typical) (kHz)
Control Type
Current Sharing
Digital Bus
SYNCH Capability
POR
Peak Efficiency (%)
Qualification Level
Lead Count (#)
Temp. Range (°C)
Digital DC/DC PMBus 20A Module
2034 Feb
1ku | $14.00
Samples Available
15
0.45
3.3
20
700
Digital
No
Yes
No
Yes
94
MSL3
130
-40 to +85°C
5V, 3A Step-Down DC/DC Low Profile Mini Module with Integrated Inductor
2033 Dec
1ku | $1.65
Samples Available
5.5
0.6
5
3
2000
Pulse-Width Modulation (PWM)
No
Yes
No
No
95
Standard
10
-40 to +125°C
Digital DC/DC PMBus 30A Module
2033 Dec
1ku | $15.00
Samples Available
15
0.45
3.3
30
571
Digital
No
Yes
No
Yes
94
MSL3
130
-40 to +105°C
5V, 4A Step-Down DC/DC Mini Module with Integrated Inductor
2033 Dec
1ku | $2.01
Samples Available
5.5
0.6
5
4
2000
Pulse-Width Modulation (PWM)
No
Yes
No
No
95
Standard
10
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
Output Voltage (Min) (V)
Enabled
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Enabled
Output Voltage (Max) (V)
Output Current (Max) [Rail 1] (A)
Enabled
Output Current (Max) [Rail 1] (A)
Switching Frequency Range (Typical) (kHz)
Enabled
Switching Frequency Range (Typical) (kHz)
Control Type
Enabled
Control Type
Current Sharing
Enabled
Current Sharing
Configuration
Enabled
Configuration
Digital Bus
Enabled
Digital Bus
SYNCH Capability
Enabled
SYNCH Capability
Quiescent Current
Enabled
Quiescent Current
POR
Enabled
POR
Pvin (Min)
Enabled
Pvin (Min)
Pvin (Max)
Enabled
Pvin (Max)
Peak Efficiency (%)
Enabled
Peak Efficiency (%)
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products