Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The ISL8225M is a fully-encapsulated step-down switching power supply that can deliver up to 100W output power from a small 17mm square PCB footprint. The two 15A outputs may be used independently or combined to deliver a single 30A output. Designing a high-performance board mounted power supply has never been simpler -- only a few external components are needed to create a very dense and reliable power solution. Automatic current sharing and phase interleaving allow up to six modules to be paralleled for 180A output capability. 1. 5% output voltage accuracy, differential remote voltage sensing and fast transient response create a very high-performance power system. Built-in output overvoltage, overcurrent and over-temperature protection enhance system reliability. The ISL8225M is available in a thermally-enhanced QFN package. Excellent efficiency and low thermal resistance permit full power operation without heat sinks or fans. In addition, the QFN package with external leads permits easy probing and visual solder inspection.

Features

  • Fully-encapsulated dual step-down switching power supply
  • Up to 100W output from a 17mmx17mm square PCB footprint
  • Dual 15A or single 30A output
  • Up to 95% conversion efficiency
  • 4.5V to 20V input voltage range
  • 0.6V to 7.5V output voltage range
  • 1.5% output voltage accuracy with differential remote sensing
  • Up to six modules may be paralleled to support 180A output current
  • Output overvoltage, overcurrent and over-temperature protection
  • Full power operation without heat sinks or fans
  • QFN package with exposed leads permits easy probing and visual solder inspection

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.87 MB 日本語 , 简体中文
End Of Life Notice PDF 603 KB
Schematic Log in to Download SXSCH 239 KB
White Paper PDF 295 KB
Product Change Notice PDF 398 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Other PDF 980 KB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 252 KB
1 item

Product Options

Applied Filters: