Overview
Description
The ISL81801EVAL1Z evaluation board features the ISL81801, an 80V bidirectional synchronous buck-boost controller with constant voltage/constant current output. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver enables high power buck-boost output. This board is designed for high current applications up to 120W.
Features
- Wide input range: 9V to 80V
- Output: 12V 10A
- Frequency: 200kHz
- Bidirectional operation
- High light-load efficiency in pulse skipping DEM operation
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports pre-bias output with programmable soft-start
- Power-good (PGOOD) indicator
- OVP, OTP and UVP protection
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.24 MB | |
Manual - Development Tools | PDF 1.24 MB | |
2 items
|
Design & Development
Software & Tools
Lab on the Cloud
Lab on the Cloud
Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Product Options
Applied Filters: