Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Buck mode: input voltage range 3V to 40V
  • Boost mode expands operating input voltage lower than 2.5V
  • Selectable Forced PWM mode or PFM mode
  • 300µA IC quiescent current (PFM, no load); 180µA input quiescent current (PFM, no load, VOUT tied to AUXVCC)
  • Less than 5µA (MAX) shutdown input current (IC disabled)
  • Operational topologies
    • Synchronous buck
    • Non-synchronous buck
    • Two-stage boost buck
    • Non-inverting single inductor buck boost
  • Programmable frequency from 200kHz to 2.2MHz and frequency synchronization capability
  • ±1% tight voltage regulation accuracy
  • Reliable overcurrent protection
    • Temperature compensated current sense
    • Cycle-by-cycle current limiting with frequency foldback
    • Hiccup mode for worst case short condition
  • 20 Ld 4x4 QFN package
  • Pb-free (RoHS compliant)

Description

The ISL85403 is a 40V, 2. 5A synchronous buck or boost-buck controller with an integrated high-side MOSFET and low-side driver. In Buck mode, the ISL85403 supports a wide input range of 3V to 40V. In Boost-Buck mode, the input range can be extended down to 2. 5V and output regulation can be maintained when VIN drops below VOUT, enabling sensitive electronics to remain on in low input voltage conditions. The ISL85403 has a flexible selection of Forced PWM mode and PFM mode. In PFM mode, the quiescent input current is as low as 180µA (AUXVCC connected to VOUT). The load boundary between PFM and PWM can be programmed to cover wide applications. The low-side driver can either be used to drive an external low-side MOSFET for a synchronous buck or left unused for a standard non-synchronous buck. The low-side driver can also be used to drive a boost converter as a preregulator followed by a buck controlled by the same IC, which greatly expands the operating input voltage range down to 2. 5V or lower. ISL85403 offers robust current protection. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit condition; also, the hiccup overcurrent mode ensures reliable operations under harsh short conditions. The ISL85403 has comprehensive protections against various faults including overvoltage and over-temperature protection.

Parameters

AttributesValue
Topology [Rail 1]Buck or Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)3
Input Voltage (Max) [Rail 1] (V)40 - 40
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)36
Output Current (Max) [Rail 1] (A)2.5
Switching Frequency Range (Typical) (kHz)200 - 2200
Control TypeCurrent Mode
Peak Efficiency (%)96
IQ [Rail 1] (µA)300
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +105°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90200.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Oxygen Concentrator Controller with Smart Connectivity Block Diagram
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Low Power Backup with Supercapacitor Block Diagram
Low Power Backup with Supercapacitor
This system uses a supercapacitor to offer reliable power management, as an alternative to batteries.
Smart HVAC Master Actuator Block Diagram
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.
Power Solution for Smart Power Meter with 4G Module Block Diagram
Power System for Smart Power Meter with 4G Module
Smart power meter system ensures always-on operation with efficient energy use.
Cloud Gateway Module Block Diagram
Cloud Gateway Module
Cloud gateway module enables secure data transfer, robust communication, and flexible power compatibility.
Interactive block diagram of the smart grid fault indicator unit uses the RA2 MCU series, which includes a 16-bit SAR ADC, 24-bit sigma-delta ADC, COMP, system control, touch control, and super low power.
Smart Grid Fault Indicator Unit
Low-power smart grid fault indicator with high-performance MCUs and efficient monitoring.

Additional Applications

  • General purpose
  • 24V bus power
  • Battery power
  • Point of load
  • Embedded processor and I/O supplies

Applied Filters: