Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Charge Pumps (Inductorless)

Renesas' monolithic CMOS charge pump ICs deliver efficient, inductorless power solutions for input ranges from 1.5V to 12V, providing complementary output voltages from -1.5V to -12V. These compact, high-performance solutions are ideal for space-constrained designs.

High Efficiency

High Efficiency

Achieve over 98% power efficiency with switched capacitor DC/DC technology.

Compact Design

Compact Design

Reduce PCB area and component height by over 50% compared to inductor-based solutions, with profiles under 1mm.

Seamless Integration

Seamless Integration

Transition from 1S to 2S systems without redesigning your power tree.

Enhanced Charging

Enhanced Charging

Enable 3A USB cables to deliver up to 6A for faster charging and reduce routing loss by 75%.

Versatile Applications

Versatile Applications

Optimize power regulation in 2S battery systems, charge single-cell Lithium batteries and more.