Overview
Description
The RTKA223881DE0000BU is a dual output 15W universal input flyback evaluation board that features the RAA223881 700V regulator. The board demonstrates a low-cost, high-performance isolated AC/DC solution from a universal input of 85VAC to 265VAC for 12V and 5.9V outputs. The RTKA223881DE0000BU features an input EMI filter that is pre-compliant with EN55022/CISPR 22 Class B conducted EMI limits, and it is designed to pass the 4kV surge capability with an IEC61000-4-5 standard.
Features
- Universal input from 85VAC to 265VAC
- Low BOM cost design
- EMI compliance for EN55022/CISPR22
- Surge test compliance to IEC61000-4-5 up to 4kV
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.32 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: