Overview
Description
The iW1810 is a high-performance AC/DC converter with an integrated 800V power bipolar junction transistor (BJT). Capable of 3.5W maximum output power, the iW1810 operates in a quasi-resonant mode to optimize efficiency and it also incorporates a power-saving mode that enables less than 100mW of power consumption at no load, meeting global energy efficiency standards and making it ideal for applications such as energy standard-compliant home appliances.
The iW1810 also incorporates Renesas' proprietary PrimAccurate™ primary-side digital control algorithms that enable a fully isolated solution without the need for an optocoupler, reducing cost and solution size while greatly improving reliability. Additional functionality includes full protection from over-temperature, overvoltage and overcurrent conditions, as well as EZ-EMI™ design techniques to allow for a solution that easily meets global EMI specifications.
For improved performance, see the iW1812 AccuSwitch™ off-line digital PWM converter page.
Features
- AccuSwitch™ - Integrated 800V BJT
- 3.5W output power range capable
- 64kHz PWM switching frequency
- Meets global energy efficiency standards
- Less than 100mW no-load power consumption
- Low 8µA start-up current
- PrimAccurate™ - Primary-side control, no optocoupler needed
- Quasi-resonant control for optimal efficiency
- EZ-EMI® design to easily meet global EMI specifications
- Fast dynamic load regulation
- Fully protected from fault conditions
- Output overvoltage and overcurrent
- Input undervoltage protection
- Sense-resistor short circuit protection
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.12 MB | |
White Paper | PDF 597 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: