Skip to main content

Features

  • Output Power – 27W
  • Optimized to Work with iW662 to Support Multiple RapidCharge Protocols:
    • Qualcomm Quick Charge 3.0
    • Qualcomm Quick Charge 2.0
  • XM-Comm - Proprietary Secondary-To-Primary Digital Communication via Power Transformer:
    • Reduces BOM and Significantly Simplifies Design
    • Handles All Rapid Charging Information
  • SOT23-6 Package – Reduces Solution Size
  • High Resolution – 10mV Step Capable up to 21V
    • Ideal for USB PD Programmable Power Supply (PPS) and Other Protocols
  • Ultra-Low No-Load Power Consumption
    • <75mW with Ample Margin at 230VAC
    • <20mW with External Active Start-Up Circuit
  • Robust Protection Features
    • Output Overvoltage Protection
    • Overcurrent Protection
  • Advanced Fault Control Technology
    • Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power without Needing a Latch

Description

The iW1796 is a 27W output, high-performance AC/DC RapidCharge™ power supply controller that integrates Renesas' XM-Comm technology, eliminating all optocouplers from travel adapters to reduce cost and improve reliability. The device comes in an SOT23-6 package, reducing the total solution size for space-sensitive travel adapter applications. The device can support Qualcomm® Quick Charge™ 3.0 and 2.0 and other rapid charging protocols.

It is optimized to work with Renesas' iW662 secondary-side synchronous rectifier controller and rapid charge interface IC. The iW662 IC uses XM-Comm technology to transmit all necessary information via an optocoupler to the iW1796, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

A full array of protection features includes Renesas' advanced fault control technology to address soft short circuits in charger cables and connectors without latching off the output.

Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.

Parameters

AttributesValue
Topology CharacteristicFlyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)21
UVLO Falling (V)7.65
VBIAS (Max) (V)40
PWMs (#)1
FET Driver Output Current (Max) (A)1
Output Power Max (W)27
Switching Frequency (KHz)76 - 86
No Load Power (mW)20
Controller / IntegratedController
Advanced FeaturesCable Fault Protection, EZ-EMI, PrimAccurate
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOT23-6L60.95

Applications

  • RapidCharge AC/DC Power Adapters for Smartphones, Tablets and Other Mobile Devices Using Qualcomm Quick Charge 3.0, 2.0 and other Protocols

Applied Filters: