Skip to main content

Features

  • Supports Qualcomm® Quick Charge™ 3.0 and 2.0 protocols
  • Proprietary secondary-to-primary digital communication and built-in decoder: 
    • Reduces BOM and significantly simplifies design
  • Single optocoupler for all RapidCharge information
  • Low no-load power consumption <10mW
  • High efficiency up to 90%
  • Fully protected from fault conditions 
    • Output overvoltage protection
    • Overcurrent protection
  • SmartDefender™ Smart Hiccup Technology 
    • Helps protect cables and connectors from excessive heat and damage by reducing average power during short circuit by at least 50%

Description

The iW1780H high-performance AC/DC RapidCharge™ power supply controller pairs with Renesas' iW636 secondary-side IC to provide a simple, low cost, high-efficiency solution to support Qualcomm Quick Charge 3.0 and 2.0 protocols.

The iW1780H uses a unique secondary-to-primary digital communication link signal to receive all rapid charge commands from the iW636 RapidCharge™ secondary-side controller via a single optocoupler.

A full array of protection features integrated into the iW1780H include Renesas' SmartDefender™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.

Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.

Parameters

AttributesValue
Topology CharacteristicFlyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)13.8
UVLO Falling (V)6.5
VBIAS (Max) (V)20
PWMs (#)1
FET Driver Output Current (Max) (A)1.3
Controller / IntegratedController
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC-881.27
SOIC-83.81 x 4.95381.27

Applications

  • Qualcomm® Quick Charge™ 3.0 or 2.0 power adapters
  • Rapid-charging AC/DC adapters for smartphones, tablets, other portable devices (3.6V to 12V, 1A to 3A)

Applied Filters: