| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Application | Adapters, Chargers |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| Controller / Integrated | Controller |
| FET Driver Output Current (Max) (A) | 1.3 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pitch (mm) | 1.27 |
| Pkg. Type | SOIC-8 |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Topology Characteristic | PSR Flyback |
| UVLO Falling (V) | 6.5 |
| UVLO Rising (V) | 13.8 |
| VBIAS (Max) (V) | 20 |
The iW1780H high-performance AC/DC RapidCharge™ power supply controller pairs with Renesas' iW636 secondary-side IC to provide a simple, low cost, high-efficiency solution to support Qualcomm Quick Charge 3.0 and 2.0 protocols.
The iW1780H uses a unique secondary-to-primary digital communication link signal to receive all rapid charge commands from the iW636 RapidCharge™ secondary-side controller via a single optocoupler.
A full array of protection features integrated into the iW1780H include Renesas' SmartDefender™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.
Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.