Skip to main content
Renesas Electronics Corporation

Features

  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • RoHS-compliant and Halogen-free packaging
  • Achieves increased efficiency in both hard- and soft-switched circuits
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with commonly used gate driver
  • Kelvin source for improved performance
  • Pin-to-pin drop-in with e-mode with higher Vt for improved noise immunity

Description

The TP65H035G4QS 650V 35mΩ Gallium Nitride (GaN) FET is a normally-off device built using our Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H035G4QS is offered in an industry-standard TOLL with a Kelvin source and common source package configuration.

Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor

Applied Filters: