Features
- JEDEC-qualified GaN technology
- Dynamic RDS(on)eff production tested
- Robust design, defined by
- Intrinsic lifetime tests
- Wide gate safety margin
- Transient over-voltage capability
- Enhanced inrush current capability
- Very low QRR
- Reduced crossover loss
- Enables AC-DC bridgeless totem-pole PFC designs
- Increased power density
- Reduced system size and weight
- Overall lower system cost
- Achieves increased efficiency in both hard- and soft-switched circuits
- Easy to drive with commonly-used gate drivers
- GSD pin layout improves high speed design
- RoHS-compliant and Halogen-free packaging
Description
The TP65H015G5WS 650V 15mΩ Gallium Nitride (GaN) FET is a normally-off device built using our GenV platform. It combines a state-of-the-art high voltage GaN HEMT with a low voltage Silicon MOSFET to offer superior reliability and performance.
Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge.
The TP65H015G5WS is offered in an industry-standard 3-lead TO-247 with a common source package configuration.
Parameters
Attributes | Value |
---|---|
Qualification Level | Standard |
Vds min (V) | 650 |
V(TR)DSS max (V) | 725 |
RDSON (Typ) (mΩ) | 15 |
RDSON (max) (mΩ) | 18 |
Vth typ (V) | 4 |
Id max @ 25°C (A) | 99 |
Qrr typ (nC) | 430 |
Qg typ (nC) | 74 |
Qoss (nC) | 430 |
Ron * Qoss (FOM) | 6450 |
Ciss (Typical) (pF) | 5218 |
Coss (Typical) (pF) | 307 |
trr (Typical) (nS) | 100 |
Mounting Type | Through Hole |
Temp. Range (°C) | -55 to +150°C |
Package Options
Pkg. Type | Lead Count (#) |
---|---|
TO-247 | 3 |
Application Block Diagrams
|
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring
Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency.
|
Additional Applications
- Datacom
- Broad industrial
- PV inverter
- Servo motor
Applied Filters:
Loading