| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AWQ70 |
| Lead Count (#): | 70 |
| Pkg. Dimensions (mm): | 4.22 x 2.82 x 0.5 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 70 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Function | Power Receiver |
| Length (mm) | 4.22 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Power Max (W) | 60 |
| Output Voltage Range (V) | 9 - 20 |
| Package Area (mm²) | 10.4 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.22 x 2.82 x 0.5 |
| Pkg. Type | WLCSP |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.5 |
| Width (mm) | 2.82 |
| Wireless Power Standard | WPC 1.2 |
The P9418 is a highly-integrated single-chip wireless power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction.
When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, a modulator/demodulator for communication, and micro controller to produce an AC power signal to drive external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9418 integrates a high efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery.
The P9418 features Multiple-time programmable (MTP) non-volatile memory to easily update control firmware and device functions. The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit ARM® Cortex®-M0 processor offering high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9418 is available in an ultra-small 70-WLCSP package.
For information regarding evaluation boards and material, please contact your local sales representative.