Features
- Single-chip medium power wireless solution
- Multiple-time programmable (MTP) non-volatile memory
- WPC 1.2.4 compatible
- Embedded 32-bit Arm Cortex-M0 processor
- TRx mode with up to 6W Tx capability
- Delivers up to 20W as a receiver
- Reliable overvoltage clamping
- Best in class EMI
- Proprietary Rx-to-Tx modulation/demodulation for two-way communication
- High-performance LDO
- Tx-to-Rx (backchannel) communication
- Supports proprietary mode magnetic induction wireless power solutions
- Supports I²C 400kHz standard interface and GPIOs
- Package 6 x 9 ball array, 2.80mm x 4.0mm, 53-DSBGA package with 0.4mm ball pitch
Description
The P9382A is a highly integrated single-chip wireless medium power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction. When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, PWM generator, modulator/demodulator for communication, and a microcontroller to produce an AC power signal to drive the external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9382A integrates a high-efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery.
The P9382A features multiple-time programmable (MTP) non-volatile memory to easily update control firmware and device functions.
The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power to meet global energy-saving requirements. The processor can also control GPIOs to indicate operating and fault modes. The P9382A is available in an ultra-small 53-DSBGA package.
For information regarding evaluation boards and material, contact your local sales representative.
Applications
- Wireless power Rx, Tx, TRx solution for mobile applications
- Mobile phones
- Notebooks and tablets
- Water or dust proof portable devices
- Smart home and IoT devices
Applied Filters: