Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra-compact, efficient wireless power receiver for up to 5W applications
  • WPC 1.2 Qi Baseline Power Profile (BPP) compatible
  • Optimized light load efficiency for low-power applications
  • Ping detection for reduced power consumption at the end of charging
  • Low undervoltage lockout (UVLO) for low-voltage start-up for faster connections over an extended area
  • ASK and FSK modulation/demodulation for bidirectional communication: Rx-to-Tx and Tx-to-Rx
  • Easy configuration of design parameters through I²C interface on an external EEPROM
  • ADC input to measure battery voltage or system voltage
  • Embedded 32-bit Arm Cortex-M0 processor
  • Internal overvoltage clamping
  • Low standby and operating mode power consumption
  • High-performance low dropout (LDO) regulator with low RDS(on) and programmable current limiting
  • Supports I²C slave/master mode
  • 40-WLCSP: 5 x 8 ball array, 2.28mm x 3.38mm, 0.4mm pitch

Description

The P9222-R is an integrated single-chip wireless power receiver IC (Rx) for up to 5W applications. The P9222-R is highly efficient at light loads and very well-suited for low-power applications such as earbud case charging. A unique Ping detect feature gives the user an early indication of the wireless charger connection and improves thermal performance at the end of complete battery charging. A low undervoltage lockout (UVLO) threshold allows the receiver to start up even with a weaker digital ping strength signal from a transmitter over an extended area.

The device includes over-temperature and undervoltage/overvoltage protection. The internal overvoltage clamping protects the rectifier output from rising above the overvoltage level when the receiver is quickly moved from a low-coupling position to a high-coupling position. The integrated 32-bit Arm® Cortex®-M0 processor offers a high level of programmability and design parameters that can be easily configured through the I²C interface or an external EEPROM.

The P9222-R is available in a RoHS ultra-small WLCSP-40 package and it is rated for a -40 °C to +85 °C ambient operating temperature range.

Applications

  • Wireless earbud case charging
  • Wearables and fitness trackers
  • Mobile devices
  • Hearing aids case charging
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
P9222-RAZGI8ObsoleteN/AOut of StockWLCSP40#IYesReel1

Support Communities

  1. P9222-R pins application (CMA/CMB)

    Hi all, I'm trying to simplify our current P9222-R usage in terms of required components and by looking through docs I can see two references like this: CMA: High-voltage, open-drain output from the modulation FETs. By default, CMA capacitor is not used for communication. This pin ...

    Oct 12, 2020
  2. P9242-R3 --> P9222 proprietary data transfer

    Hello! We've got a WP15WBD-RK Bi-directional Data Transfer Evaluation Kit with P9242-R3 power transmitter. Our engineers have designed a custom PCB equipped with wireless power receiver P9222-R. By programming P9222 registers I'm able to send 4 proprietary bytes to P9242-R3, the power transmitter ...

    Jan 17, 2023
  3. P9235A-RB EVK Wireless Power Transmitter "Power Limit" status

    I am using the P9235A-RB-EVK and the P9222-R-EVK to evaluate a non-standard coil configuration that results in an overall efficiency of 62% after tuning. I have it working pretty well, but when the load increases to where the input power is 4.0W to 4 ...

    Oct 1, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?