Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3.135 V to 5.25 V input voltage range
  • 7 programmable step-down converters of which 5 with integrated Power FETs
  • Supports the P9148 DPU distributed power unit (DPU)
  • 8 LDOs, including a VTT
  • SVID interface supporting IMVP8 protocol
  • 10-bit ADC
  • 15 programmable GPIOs and 12 programmable Enable Outputs
  • Host interface and system power management functions
  • High-speed I²C interface
  • Factory programmable default power sequence and settings
  • Industrial temperature range of -40°C to +85°C
  • 9 x 9 mm dual-row 100-GQFN (Type3-PCB) package option (NHG100)
 

Description

The IDT P91E0 is a programmable, multi-channel power management IC (PMIC) designed to meet high performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs and others. The P91E0 is factory programmable for application specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN & VDDQ (optional). The output current capability of the P91E0 solution can be increased by adding IDT’s intelligent, P9148 distributed power unit (DPU) .

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Tape & ReelQty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
P91E0-I5NHGIObsoleteN/AOut of StockVFQFPN100#Tray30No207#Yese4 NiPdAu-40 to 85°C
P91E0-I5NHGI8ObsoleteN/AOut of StockVFQFPN100#Reel33000#Yes0Yese4 NiPdAu-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?