| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NHG100 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 100 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 3000 |
| Tape & Reel | Yes |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 NiPdAu |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Scalable output current, Sleep modes, Programmable Sequencing |
| Comm. Interface | High-speed I2C, SVID, DIF/DIO |
| Function | PMIC,Power Controller |
| GPIOs (#) | 15 |
| Input Voltage (Max) (V) | 5.25 |
| Input Voltage (Min) (V) | 3.135 |
| Input Voltage Range (V) | 3.135 - 5.25 |
| LDOs | 8 |
| Length (mm) | 9 |
| MOQ | 3000 |
| Output Voltage (V) | 0.5V |
| Outputs (#) | 15 |
| Package Area (mm²) | 81 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.85 |
| Pkg. Type | VFQFPN |
| Prog. Interface | TSPI |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.135 - 5.25 |
| Switching Frequency (MHz) | 2 - 2 |
| Switching Regulators | 7 |
| Thickness (mm) | 0.85 |
| Width (mm) | 9 |
The IDT P91E0 is a programmable, multi-channel power management IC (PMIC) designed to meet high performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs and others. The P91E0 is factory programmable for application specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN & VDDQ (optional). The output current capability of the P91E0 solution can be increased by adding IDT’s intelligent, P9148 distributed power unit (DPU) .