Features
- 5W Solution for Wireless Power Consortium (WPC)-Compliant Power Transmitter Design TX-A6
- Conforms to WPC Version 1.1 Specifications
- Low EMI To Meet Requirements of WPC 1.1 Certification
- 12V Operating Input Voltage
- Closed-Loop Power Transfer Control Between Base Station and Mobile Device
- Demodulates and Decodes WPC-Compliant Message Packets
- Integrated Step-down Switching Regulator
- Integrated RESET Function
- Proprietary Bidirectional Communication
- I²C Interface
- Open-Drain LED Indicator Outputs
- Over-Temperature Protection
- Security and Encryption up to 64 bits
- Foreign Object Detection (FOD)
- -40 °C to +85 °C Temperature Operation
- Packaged in a 6mm x 6mm 48-pin VFQFPN
Description
The P9036B is a highly-integrated WPC-compliant wireless power transmitter IC for power transmitter WPC design TX-A6 which meets the requirements for compliance with the WPC 1.1 standard. The device operates with a 12Vdc adaptor, and it offers both internal and external half-bridge inverters enabling this single part to serve in either type of application. It controls the transferred power by changing the switching frequency of the half-bridge inverter from 115kHz to 205kHz as specified by the WPC specification for an "A6" transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.
NOTICE: This device is restricted to high-volume and strategic applications only.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| P9036BNTGI | Obsolete | N/A | Out of Stock | VFQFPN | 48# | I | Yes | Tray |
| P9036BNTGI8 | Obsolete | N/A | Out of Stock | VFQFPN | 48# | I | Yes | Reel |
Filters
Applied Filters
- Application Note
- Product Change NoticePDF 533 KB 7WDXRDKU4E7E-5-57901 Nov 10, 2014
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application Note
Application Notes & White Papers (1)
- Product Change NoticePDF 533 KB 7WDXRDKU4E7E-5-57901 Nov 10, 2014
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.