Skip to main content
Single-Chip 12V Wireless Power Transmitter IC for TX-A6

Package Information

Pkg. Type: VFQFPN
Pkg. Code: NTG48
Lead Count (#): 48
Pkg. Dimensions (mm): 6.0 x 6.0 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type VFQFPN
Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Reel
Advanced Features Adv. status and monitoring, High-power mode
Function Power Transmitter
Input Voltage Range (V) 11.4 - 12.6
Length (mm) 6.0
MOQ 2500
Moisture Sensitivity Level (MSL) 3
Output Power Max (W) 7.5
Package Area (mm²) 36.0
Pb Free Category e3 Sn
Pitch (mm) 0.4
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.75
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 0.75
Width (mm) 6.0
Wireless Power Standard WPC 1.0.1

Description

The P9036 is a highly integrated single-chip Wireless Power Consortium (WPC)-compliant wireless power transmitter IC for power transmitter design A6. The device operates with a 12V (±5%) adapter and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 115kHz to 205kHz at a fixed 50% duty cycle as specified by the WPC specification for an "A6" transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.