Features
- True single-chip for wireless power transmitter solutions
- 5W specification, with up to 7.5W wireless power transfer in proprietary mode
- Fully Qi certified
- Multi-mode capable with dynamic switching capability
- 19V ± 10% operating input voltage for WPC Tx-A1 and Tx-A10 configurations
- Integrated high-efficiency half-bridge inverter
- Proprietary base-to-mobile communication for authentication
- Programmable option for added security and encryption up to 64-bit for 2-way authentication
- Total system efficiency > 73% when used with the P9020 power receiver IC
- DC/AC efficiency > 90%
- DC/DC buck efficiency > 90%
- Proprietary advanced multi-layered foreign object detection (FOD) for safety
- Over-temperature/Overvoltage/Overcurrent protection
- Compact 6mm x 6mm 48-pin TQFN package
Description
The P9030 is a highly integrated single-chip Qi standard-compliant wireless power transmitter IC for power transmitter design A1. The device operates with a 19V adapter and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle as specified by the Qi standard for an "A1" transmitter. The transmitter contains logic circuits required to demodulate and decode Qi-compliant message packets sent by the mobile device to adjust the transferred power.
The P9030 also features multi-mode operation, supporting both the Qi wireless power standard as well as customer-proprietary protocols with dynamic detection and switching between protocols for maximum flexibility in wireless power transmission. Value-added proprietary features include advanced multi-layered Foreign Object Detection (FOD) for safety, 2-way secure authentication between base and mobile, and power delivery up to 7.5W for faster charging times. Renesas' wireless power transmission solution is complemented by its rich portfolio of wireless power receiver ICs; offering customers additional features for next-generation devices equipped with wireless power transfer capabilities.
NOTICE: This device is restricted to high-volume and strategic applications only.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| P9030-0NTGI | Obsolete | N/A | Out of Stock | VFQFPN | 48# | I | Yes | Tray |
| P9030-0NTGI8 | Obsolete | N/A | Out of Stock | VFQFPN | 48# | I | Yes | Reel |
Filters
Applied Filters
- Application Note
- Product BriefPDF 1.44 MB 7WDXRDKU4E7E-6-1223 Aug 08, 2012
- End Of Life NoticePDF 580 KB 7WDXRDKU4E7E-5-61469 Feb 10, 2017
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application Note
Application Notes & White Papers (1)
- End Of Life NoticePDF 580 KB 7WDXRDKU4E7E-5-61469 Feb 10, 2017
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 1.44 MB 7WDXRDKU4E7E-6-1223 Aug 08, 2012
Marketing Collateral (1)
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.