Features
- Dual-mode: WPC 1.1 compliant and PMA compatible
- Single-chip receiver (Rx) solution
- Advanced WPC V1.1 Foreign Object Detection (FOD)
- Programmable FOD setting via external resistor and I2C registers
- Programmable current limit via external resistor
- Integrated full-bridge synchronous rectifier
- Integrated 5V at 1A tracking LDO regulator output
- Closed-loop power transfer control between Tx and Rx
- I2C interface provides Vrect, Iout, and switching frequency values
- Open-drain LED indicator output
- Temperature monitoring through external NTC thermistor
- Over-temperature/Overvoltage/Overcurrent protection
Description
The P9028AC is an integrated single-chip, dual-mode WPC v1.1-compliant and PMA-compatible, wireless power receiver IC with advanced WPC v1.1 Foreign Object Detection (FOD). The device operates with an AC power signal from a resonant tank and converts it into a regulated 5V output voltage, which can be used to supply power to a mobile application. It includes a high-efficiency synchronous full-bridge rectifier and 5V tracking LDO output stage. The P9028AC is used in automatic dual mode with either WPC AC or PMA DC modulation connections for improved efficiency.
The device includes the control circuit required to modulate the load to transmit WPC-compliant or PMA-compatible message packets to the base station. It uses minimal external components to reduce the overall solution area. The P9028AC employs advanced programmable WPC FOD techniques to detect foreign metallic objects placed on the transmitter base station derived from a transmitted and received power transfer algorithm.
NOTICE: This device is restricted to high-volume and strategic applications only.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| P9028AC-0AWGI | Obsolete | N/A | Out of Stock | WLCSP | 36# | I | Yes | Cut Tape |
| P9028AC-0AWGI8 | Obsolete | N/A | Out of Stock | WLCSP | 36# | I | Yes | Reel |
| P9028AC-0NBGI | Obsolete | N/A | Out of Stock | VFQFPN | 32# | I | Yes | Tray |
| P9028AC-0NBGI8 | Obsolete | N/A | Out of Stock | VFQFPN | 32# | I | Yes | Reel |
- End Of Life NoticePDF 543 KB 7WDXRDKU4E7E-5-61793 Aug 15, 2017
- Product Change NoticePDF 25 KB 7WDXRDKU4E7E-5-58958 May 05, 2015
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 543 KB 7WDXRDKU4E7E-5-61793 Aug 15, 2017
- Product Change NoticePDF 25 KB 7WDXRDKU4E7E-5-58958 May 05, 2015
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.