Features
- Complies with WPC1.1 requirements for certification
- Up to 5W power transfer in proprietary operating mode
- Compatible with all WPC receiver coils
- Integrated synchronous full-bridge rectifier
- Integrated synchronous buck converter
- Optional back-channel communication
- Advanced Foreign Object Detection (FOD)
- Over-temperature/Overvoltage/Overcurrent protection
Description
The P9022 is an enhanced single-chip wireless power receiver that complies with Wireless Power Consortium's WPC 1.1 requirements for certification. Integrating a high-efficiency synchronous rectifier, high-efficiency buck converter, and control circuits, the P9022 provides output power up to 5W in accordance with the Qi specification. Users operating the P9022 together with a Renesas wireless power transmitter can obtain power transfer up to 5W by utilizing a proprietary back-channel communication protocol, which expands upon the WPC-specified protocol to achieve higher power transfer using the advanced control loop.
NOTICE: This device is restricted to high-volume and strategic applications only.
Applied Filters: