Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Programmable Multi-Channel PMIC Solution for Intel Industrial SOCs

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Tape & ReelNo
Qty. per Carrier (#)207
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesIntegrated MCU, Intel VR13 Compliant, Programmable Sequencing, Scalable output current
Comm. InterfaceI2C, SVID, DIF, SPI
FunctionPMIC
GPIOs (#)14
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)4.2
Input Voltage Range (V)4.2 - 5.5
LDOs3
Length (mm)9
MOQ207
Outputs (#)12
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)4.2 - 5.5
Switching Frequency (MHz)1 - 2
Switching Regulators9
Thickness (mm)0.9
Width (mm)9

Description

The P8620 is a Cortex™ M0 based multiple channel Power Management Integrated Circuit (PMIC) designed to meet high-performance requirements as well as to provide a high level of integration to minimize system board area and BOM.

The PMIC includes sub-systems for voltage regulation, power sequencing management, A/D conversion, I2C/SPI and SVID communication, and programmable GPIOs, to meet the Intel VR 13.0 specification.

The P8620 incorporates five independent Distributed Power Units (DPU) controllers that can support up to four P8610 DPUs with up to 29A of pulsed load current capability per rail. Four internal Buck regulators provide additional rails. A proprietary multi-protocol single-wire digital bus connects the host PMIC to the DPUs to provide control and exchange status information. The DPUs seamlessly integrate into the PMIC eco-system and are transparent from a user point of view.

The P8620 PMIC integrates many advanced features that are user-programmable to allow the attached DPUs to be optimized either for efficiency, transient response, and/or standby power. The PMIC also supports output current measurement of the DC/DC rails and includes safety and diagnostic functions to allow easy debug of a prototype system.

The P8620 has firmware developed for the Intel Tiger Lake UP3/ Corner Stone Ridge customer reference board (CRB) and the Intel Tiger Lake H/Whale Mountain CRB.

The device is available in a thermally enhanced 9 × 9 mm 64-QFN package.

Note: The functionality of this PMIC is defined by its firmware code running on the internal Cortex M0. The functional description and pin mapping documented in this document may change based on the specific platform implementation. For every firmware option, there will be a detailed implementation document.