Skip to main content
Renesas Electronics Corporation

Features

  • High output power: Pf = 90 mW @ IFP = 400 mA*1
  • Long wavelength: λC = 1 490 nm
  • NX7437AG-AA has a built-in monitor PD. *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%

Description

The NX7437 Series is a 1 490 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Applied Filters: