| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX7337AF-AA-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IFP @PW: 10 μs, Duty: 1 % (mA) | 1000 |
| Ith (Typical) (mA) | 35 |
| Lead Compliant | No |
| MOQ | 5 |
| Pb (Lead) Free | Yes |
| Pf / Po (Min) (mW) | 130 |
| Pf / Po (Typical) (mW) | 180 |
| Tape & Reel | No |
| Target applications | for OTDR |
| Tstg (Max) (°C) | 85 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) (nm) | 1310 |
The NX7337AF-AA is a 1 310 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).