Features
- High optical output power: Po = 175 mW @CW
- Peak wavelength: λp = 405 nm TYP.
- Single transverse mode (lateral)
- Wide operating temperature range: TC = −5 to +85°C
- φ 5.6 mm CAN package
Description
The NV4V31SF is a Blue-Violet Laser Diode 405 Nm Blue-Violet Laser Light Source.
Applied Filters: