Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1 differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 25MHz, 18pF parallel resonant crystal
  • Output frequency: 100MHz
  • VCO range: 560MHz - 680MHz
  • RMS phase jitter @ 100MHz, using a 25MHz crystal (637KHz - 10MHz): <2ps (typical)
  • 3.3V operating supply
  • Lead-Free package fully RoHS compliant
  • -30°C to 85°C ambient operating temperature

Description

The NV021 is a Fibre Channel Clock Generator. The NV021 uses a 25MHz crystal to synthesize 100MHz. The NV021 has excellent <2ps phase jitter performance, over the 637KHz – 10MHz integration range. The NV021 is packaged in a small 8-pin SOIC, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
NV021AMLFObsoleteN/AIn StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
NV021AMLFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?