Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Small dark current: ID = 5 nA
  • Small terminal capacitance: Ct = 0.35 pF @ 0.9 V(BR)R
  • High quantum efficiency: η = 90% @ λ = 1 310 nm, M = 1 η = 77% @ λ = 1 550 nm, M = 1
  • High-Speed response: fC = 2.5 GHz @ M = 10
  • Detecting area size: φ 30 µm
  • Coaxial module with single mode fiber (SM-9/125)

Description

The NR8300FP-CC is an InGaAs avalanche photo diode module with single mode fiber, and can be used in OTDR systems.

Part NumberStatusSamplesStockRoHSPackage
NR8300FP-CC-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?