Features
- Super low on-state resistance RDS(on)1 = 5.3 mΩ MAX. (VGS = 10 V, ID = 45 A)
- Low Ciss: Ciss = 4000 pF TYP. (VDS = 25 V)
- Designed for automotive application and AEC-Q101 qualified
Description
60 V – 90 A – N-channel Power MOS FET
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Logic |
| VDSS (Max) (V) | 60 |
| ID (A) | 90 |
| RDS (ON) (Max) @10V (mohm) | 5.3 |
| RDS (ON) (Max) @4.5V (mohm) | 8.2 |
| Pch (W) | 147 |
| Ciss (Typical) (pF) | 4000 |
| Qg typ (nC) | 63 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-3ZP | 6 x 6 x 2.65 | 3 |
Applied Filters: