Features
- Low on-state resistance RDS(on) = 3.2 mΩ MAX. (VGS = 10 V, ID = 45 A)
- Low input capacitance Ciss = 5000 pF TYP. (VDS = 25 V, VGS = 0 V)
- Designed for automotive application and AEC-Q101 qualified
Description
Support is limited to customers who have already adopted these products.
The NP90N03VHG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Standard |
| VDSS (Max) (V) | 30 |
| ID (A) | 90 |
| RDS (ON) (Max) @10V (mohm) | 3.2 |
| Pch (W) | 105 |
| Ciss (Typical) (pF) | 5000 |
| Qg typ (nC) | 90 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-3ZP | 6 x 6 x 2.65 | 3 |
Applied Filters: