Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Super low on-state resistance RDS(on) = 3.3 mΩ MAX. (VGS = 10 V, ID = 45 A)
  • Low Ciss: Ciss = 3900 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

Support is limited to customers who have already adopted these products.

These products are N-channel MOS Field Effect Transistors designed for high current switching applications.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
NP89N04MUK-S18-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25K3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?