| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25 |
| Pkg. Code: | pkg_7558 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (NP82N055CHE-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Pb (Lead) Free | Yes |
| Carrier Type | Bag |
| ID (A) | 82 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 1000 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pkg. Type | MP-25 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 8.6 |
| Series Name | NP Series |
| Tape & Reel | No |
| VDSS (Max) (V) | 55 |
| Width (mm) | 8 |
Support is limited to customers who have already adopted these products.